Philips Flex Cove - Neon Indoor, 1000 lm, 62.5 lm/W, 940 neutral white, Opal, 24 V, IP44 | Wire-protected, splash-proof

Product Description

Philips Flex Cove - Neon Indoor, 1000 lm, 62.5 lm/W, 940 neutral white, Opal, 24 V, IP44 | Wire-protected, splash-proof

Order code: 911401517944

Specifications

Driver included
No
Light source engine type
LED
Value ladder
Performance

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401517944 en_SA pdf 246.8 kB

Visuals

Product-Photographs-911401517944_EU
Multiple assets - Visuals
Product-Diagrams-911401517944_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LS360S LED10 P16 4000K L5 1010 T ies 2.2 kB