Saudi Arabia - English

Philips Flex Cove - Neon Indoor, 295 lm, 28 lm/W, 940 neutral white, Opal, 24 V, IP44 | Wire-protected, splash-proof

Product Description

Philips Flex Cove - Neon Indoor, 295 lm, 28 lm/W, 940 neutral white, Opal, 24 V, IP44 | Wire-protected, splash-proof

Order code: 911401515644

Specifications

Driver included
No
Light source engine type
LED
Value ladder
Performance

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401515644 en_SA pdf 245.5 kB

Visuals

Product-Photographs-911401515644_EU
Multiple assets - Visuals
Product-Diagrams-911401515644_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LS360S LED3 P10 4000K L5 0410 S ies 2.2 kB