Philips AC170Z T-type connector IP20 PRO

Product Description

Philips AC170Z T-type connector IP20 PRO

Order code: 911401595546
Full order code: 692382864030999

Specifications

Overall length
20.6 mm
Overall width
10.6 mm
Overall height
6.2 mm
Dimensions (Height x Width x Depth)
6 x 11 x 21 mm
Net Weight (Piece)
1.200 g

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401595546 en_SA pdf 158.3 kB

Brochures

Install instructions
Flex-Cove-G6-accessory-MI pdf 1.1 MB

Visuals

Product-Photographs-911401595546_EU
Multiple assets - Visuals