Philips AC170Z I-type connector IP20 PRO

Product Description

Philips AC170Z I-type connector IP20 PRO

Order code: 911401595446
Full order code: 692382864029399

Specifications

Overall length
19.8 mm
Overall width
10.6 mm
Overall height
6.2 mm
Dimensions (Height x Width x Depth)
6 x 11 x 20 mm
Net Weight (Piece)
1.200 g

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401595446 en_SA pdf 153.1 kB

Brochures

Install instructions
Flex-Cove-G6-accessory-MI pdf 1.1 MB

Visuals

Product-Photographs-911401595446_EU
Multiple assets - Visuals