Philips CoreLine Recessed Spot gen2, Fixed, 12.3 W, D68 mm, 1300 lm, 3000 K, Phase-cut dim, Wide beam, Aluminum, IP20/65
RS155B LED12-WB-/830 D68 PSR PI6 ALU
Product Description
CoreLine Recessed Spot gen2, Fixed, D68 mm, Aluminum die-cast, Aluminum, Power supply unit regulating external, 1300 lm, 12.3 W, 105 lm/W, 3000 K, (0.43, 0.40) SDCM <5, Wide beam, Polycarbonate, IP20/65 | Finger-protected; Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole
Specifications
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years