Philips TL-D Standard Colours

Basic fluorescent lighting

Products

Product family information

Description

TL-D Standard Colors lamps (tube diameter of 26 mm) create atmospheres from warm white to cool daylight. Lamps with moderate efficacy and color rendering.

Benefits

  • Create atmospheres from warm white to cool daylight

Features

  • Standard colors with moderate color rendering

  • Available in various color designations

Applications

  • Suitable for use in a wide range of luminaires for TL-D fluorescent lamps, used in applications where color rendering is not an important factor

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TL-D Standard Colours en_SA pdf 225.7 kB

Visuals

Family-Photographs-TL-D Standard Colours
Multiple assets - Visuals