Saudi Arabia - English

Philips PL-C 2-PIN

Efficient and effective new shape

Products

Product Compare
13.4
900
3000
-
G24d-1
13.4
900
4000
-
G24d-1
13.4
840
6500
-
G24d-1
18.3
1,200
3000
-
G24d-2
18.3
1,200
4000
-
G24d-2
18.3
1,100
6500
-
G24d-2
26.5
1,800
3000
-
G24d-3
26.5
1,800
4000
-
G24d-3

Product family information

Description

PL-C new shape is an efficient and effective medium wattage fluorescent lamp, used in general downlights for retail, hospitality and office applications. The 2 PIN version is designed for electromagnetic gear and is provided with plug in/pull out lamp base. The 4 PIN version is designed for operation on electronic HF control gear with integrated pre-heat and is provided with a plug-in/pull-out lamp base.

Benefits

  • Good color rendering

  • Optimal light performance

Features

  • Easy installation

  • Tri-phosphor technology

Applications

  • Designed for general or supplementary lighting in professional or home environments
  • Recessed or surface-mounted downlighters, wall units, table lamps and pendant lamps

Warning & Safety

  • Use only with electromagnetic control gear

  • Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position

Downloads