Pakistan - English

Signify MileWide LED gen2 large, Urban road & street light, 60 W, 6786 lm, 3000 K, CRI70, Distribution medium 31, Safety class II, IP66, MSP

BRP436 LED81-/830 II DM31 SI MSP CLO SRT

New

Product Description

Urban road & street light, Aluminum, Silver, Marine salt protected coating, Side-entry for diameter 60 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), 6786 lm, 60 W, 115 lm/W, 3000 K, (0.380, 0.380) SDCM <5, CRI70, Distribution medium 31, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Cable 0.5 m with cable connector 3-pole, Connection unit 3-pole

Order code: 910925869775
Full order code: 872016946595400

Specifications

  • Lamp family code
    LED80 [LED module 8000 lm]