Pakistan - English

Signify Copenhagen LED gen2 mini, Urban road & street light, 12 W, 1440 lm, 3000 K, CRI80, Distribution symmetrical 50, Safety class II, IP66, SRG6-6

BDS559 LED15/830 II GL-DS50 CLO C4K

New

Product Description

Urban road & street light, Polyethylene, White, Catenary bracket, Power supply unit regulating with constant light output, Constant light output, 1440 lm, 12 W, 104 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 4.0 m without plug

Order code: 919008634905
Full order code: 871951413050000

Specifications

  • Lamp family code
    LED15 [LED module 1500 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product