Pakistan - English

Philips Stela+ gen2 Long, Square & Wide, Urban road & street light, 50 W, 6160 lm, 3000 K, CRI80, Standard road optic for S-class, Safety class II, IP66, STD

BPP612 LED70-3S/830 PSU II SRN GR 60/76

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 to 76 mm, Power supply unit (On/Off), 6160 lm, 50 W, 123 lm/W, 3000 K, (0.330, 0.340) SDCM <7, CRI80, Standard road optic for S-class, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Screw connection with pug and socket

Order code: 912300024803
Full order code: 871951420780600

Specifications

  • Lamp family code
    LED70 [LED module 7000 lm]
  • Light source replaceable
    No