Pakistan - English

Philips Stela+ gen2 Long, Square & Wide, Urban road & street light, 75 W, 8100 lm, 3000 K, CRI80, Standard road optic for ME-class, Safety class II, IP66, STD

BPP612 LED100-3S/830 PSU II MRN GR 60/76

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 to 76 mm, Power supply unit (On/Off), 8100 lm, 75 W, 108 lm/W, 3000 K, (0.330, 0.340) SDCM <7, CRI80, Standard road optic for ME-class, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Screw connection with pug and socket

Order code: 912300024802
Full order code: 871951420779000

Specifications

  • Lamp family code
    LED100 [LED module 10000 lm]
  • Light source replaceable
    No