Pakistan - English

Philips Stela+ gen2 Long, Square & Wide, Urban road & street light, 8.8 W, 1080 lm, 4000 K, CRI70, DALI, Standard road optic for S-class, Safety class I, IP66, SRG10-10

BPP616 LED12/740 PSD SRN D9 SRG10 60S

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit with DALI interface, 1080 lm, 8.8 W, 123 lm/W, 4000 K, (0.380, 0.380) SDCM <7, CRI70, Standard road optic for S-class, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Screw connection with pug and socket

Order code: 912300024556
Full order code: 871869989239500

Specifications

  • Lamp family code
    LED12 [LED Module 1200 lm]
  • Light source replaceable
    No