Pakistan - English

Philips BPS962 | Grandville LED, GRN34 | LED GreenLine 3400 lm

BPS962 LED34/840 LO-O CLO-DDF6 C4K

Product Description

Urban road & street light, Aluminum, Gray, Post-top for diameter 60 mm, Power supply unit regulating, Constant light output and DynaDimmer fixed presets version 6, 1626 lm, 20.9 W, 78 lm/W, 4000 K, (0.3818, 0.3797) SDCM <3, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Cable 4.0 m without plug, Flying leads/wires

Order code: 919008630306
Full order code: 871829156338900

Specifications

  • Lamp family code
    GRN34 [LED GreenLine 3400 lm]
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
    Value
  • Warranty period
    5 years

Downloads

Family

Product