Philips BPS962 | Grandville LED, GRN29 | LED GreenLine 2900 lm
BPS962 LED29/830 DF CLO-DDF6 C4K
Product Description
Urban road & street light, Aluminum, Gray, Post-top for diameter 60 mm, Power supply unit regulating, Constant light output and DynaDimmer fixed presets version 6, 1380 lm, 18.4 W, 75 lm/W, 3000 K, (0.4338, 0.4030) SDCM <3, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Cable 4.0 m without plug, Flying leads/wires
Specifications
- Lamp family code GRN29 [LED GreenLine 2900 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Value
- Warranty period 5 years