Pakistan - English

Philips Copenhagen LED gen2 small, Urban road & street light, 26.5 W, 3348 lm, 3000 K, CRI80, Internal (no external connection), Distribution medium 31, Interact Ready, Safety class II, IP66, SRG6-10

BPS561 LED35/830II DM31 GR CLO-SRTB C10K

Product Description

Urban road & street light, Polyethylene, Grey, Post-top for diameter 60 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), Constant light output, 3348 lm, 26.5 W, 113 lm/W, 3000 K, SDCM <5, CRI80, Distribution medium 31, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug, Flying leads/wires

Order code: 919008636723
Full order code: 872016912952800

Specifications

  • Lamp family code
    LED35 [LED module 3500 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle