Pakistan - English

Signify Copenhagen LED gen2 small, Urban road & street light, 35 W, 4593 lm, 3000 K, CRI80, GPRS network, Distribution symmetrical medium 2, Safety class II, IP66, SRG6-10

BSS561 LED48/830 II DSM2 GW CLO-SRTB 10

Product Description

Urban road & street light, Polyethylene, White, Catenary bracket, Sensor ready driver Interact System ready, Constant light output, 4593 lm, 35 W, 126 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution symmetrical medium 2, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug, Flying leads/wires

Order code: 919008636279
Full order code: 871951485047700

Specifications

  • Lamp family code
    48S [LED Module, system flux 4800 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product