Pakistan - English

Philips CityCharm fluid, Urban road & street light, 19.8 W, 2400 lm, 3000 K, CRI70, DALI, Distribution asymmetric PCN (protection Ciel Nocturne - Dark Sky) France, Safety class II, IP66, STDE

BDS492 LED30/730 II A-PCN GRB GR 60

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit with DALI interface, 2400 lm, 19.8 W, 121 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI70, Distribution asymmetric PCN (protection Ciel Nocturne - Dark Sky) France, IP66 | Dust penetration-protected, jet-proof, IK11 | 50 J vandal-resistant, Safety class II, Standard surge protection + electro static discharge protection kV, Cable 0.5 m with cable connector, Flying leads/wires

Order code: 912300060043
Full order code: 871951423706300

Specifications

  • Lamp family code
    LED30 [LED module 3000 lm]