FlowStar

FlowStar – LED tunnel entrance and point-source interior lighting

Products

Product family information

Description

Tunnel operators are looking for an LED solution for both interior and entrance lighting that delivers cost, safety and availability benefits over the full lifetime of the product. FlowStar’s stainless-steel modular build and dedicated LED design provide a long-lasting and efficient LED alternative to conventional HPS lighting. FlowStar can also be combined with our controls and services for the highest levels of performance.

Benefits

  • High lumen output

  • Dedicated tunnel luminaire that can replace HPS entrance lighting

Features

  • A lifetime solution for both tunnel entrance and interior lighting in combination with service packages

  • Designed for maintenance (modular build and glass cover)

Applications

  • Traffic tunnels and underpasses

Downloads