FlowStar, Tunnel light, 150 W, 19920 lm, 4000 K, CRI70, DALI, Distribution symmetrical medium 11, Safety class I, IP66, STD

BGB302 LED250-4S/740 PSD DSM11 D9 MDD

Product Description

Tunnel light, Stainless steel, Steel, Suspension set simple, standard, Power supply unit with DALI interface, 19920 lm, 150 W, 133 lm/W, 4000 K, (0.433. 0.403) SDCM <3, CRI70, Distribution symmetrical medium 11, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Mains outlet socket and 2 DALI sockets

Order code: 912300060085
Full order code: 871951423920300

Downloads