Philips FlowStar, Tunnel light, 67 W, 8925 lm, 4000 K, CRI70, DALI, Distribution symmetrical medium 11, Safety class I, IP66, STD

BGB302 LED110-4S/740 PSD DSM11 D9 MDD

Product Description

Tunnel light, Stainless steel, Steel, Suspension set simple, standard, Power supply unit with DALI interface, 8925 lm, 67 W, 133 lm/W, 4000 K, (0.433. 0.403) SDCM <3, CRI70, Distribution symmetrical medium 11, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Mains outlet socket and 2 DALI sockets

Order code: 912300060086
Full order code: 871951423921000

Specifications

  • Lamp family code
    LED110 [LED module 11000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads