Signify Clearflood gen2, 530 W, 78863 lm, 4000 K, CRI70, Asymmetrical, IP66
BVP657 LED930-4S/740 PSU DW30 ALU
New
Product Description
Aluminium, Aluminum, Power supply unit, 78863 lm, 530 W, 149 lm/W, 4000 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, 6/8 kV, Connection unit 3-pole
Specifications
- Lamp family code LED930 [LED module 93000 lm]
- Number of gear units 3 units
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Specification
- Warranty period 5 years