Pakistan - English

Signify Clearflood gen2, 530 W, 76900 lm, 4000 K, CRI70, Asymmetrical, IP66

BVP657 LED930-4S/740 PSU A55-MB ALU

New

Product Description

Aluminium, Aluminum, Power supply unit, 76900 lm, 530 W, 133 lm/W, 4000 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, 6/8 kV, Connection unit 3-pole

Order code: 912300060566
Full order code: 872016979627000

Specifications

  • Lamp family code
    LED930 [LED module 93000 lm]
  • Number of gear units
    3 units
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product