Pakistan - English

Signify Clearflood gen2, 172 W, 23100 lm, 4000 K, CRI70, Asymmetrical, IP66

BVP655 LED300-4S/740 PSU A65-WB ALU

New

Product Description

Aluminium, Aluminum, Power supply unit, 23100 lm, 172 W, 135 lm/W, 4000 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, 6/8 kV, Connection unit 3-pole

Order code: 912300060551
Full order code: 872016979612600

Specifications

  • Lamp family code
    LED300 [LED module 30000 lm]