Philips Coreline tempo large
A 1:1 retrofit replacement for every project where light really matters
Products
Product family information
Description
CoreLine tempo large delivers on the CoreLine promise of innovative, easy to use and high quality luminaires. A narrow range of options makes it easy to find the best lux-for-lux replacement for 150W, 250W, and 400W HID lamps. The CoreLine tempo large floodlighting range offers lumen packages for many different application areas as well as a choice of high-performance asymmetrical and symmetrical optics. The installation is made easy thanks to the U-shaped universal mounting bracket and the external quick 3-poles connector. It is an ideal solution for outdoor areas such as tempo floodlights for industrial/commercial areas, parking lots, etc.
Benefits
The same light levels as your existing conventional solution while saving on energy
High quality bvp130 tempo large floodlight
Features
All standard Ledgine O platform light distributions, lumen packages from 21,000 lm up to 30,000 lm
Seaside-resistant treatment and swimming pool protection options