Pakistan - English

Philips Coreline tempo large, Floodlight, 141 W, 21000 lm, 4000 K, CRI70, Asymmetrical, IP66

BVP130 LED210-4S/740 PSU OFA52 ALU C1KC3

Product Description

Floodlight, Aluminum, Grey, Gray aluminum (RAL9007), Power supply unit (On/Off), 21000 lm, 141 W, 144 lm/W, 4000 K, (0.382, 0.379) SDCM <5, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector

Order code: 912300023661
Full order code: 871869909640300

Specifications

  • Lamp family code
    LED210-4S [LED module, system flux 21000 lm]
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
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified