Pakistan - English

Philips SunCrest All-in-one Solar Post Top

SunCrest All-in-one solar post top power range from 10watt to 30watt, with high efficacy upto 190 lm/w for higher output.

Products

Product Compare
195
1,900
5700
-
-
195
3,700
5700
-
-
195
5,550
5700
-
-
195
1,900
4000
-
-
195
3,700
4000
-
-
195
5,550
4000
-
-
190
1,805
3000
-
-
190
3,515
3000
-
-

Product family information

Description

Integrated solar street light with Lithium Ferro Phosphate battery, solar panel and charger built into the luminaire. Microwave based motion sensor for optimizing battery autonomy.

Benefits

  • Die-cast aluminum housing for durability

  • UV stabilized polyester powder paint finish for durability and corrosion resistance.

Features

  • High luminous efficacy 190 lm/w to maximize battery performance

  • MPPT intelligent controller for optimized charging.

Applications

  • Pedestrian area lighting
  • Amenity lighting
  • Garden, park, plaza lighting
  • Community area, City beautification

Warning & Safety

  • Solar panels are fragile,so please do not scratch or bump when installed. Scratches, dirt and shelter on the surface will affect the power generation efficiency of solar panels.

Downloads