Products
Lumistreet gen2 ECO, Road & street light, 17 W, 2484 lm, 3000 K, Distribution narrow, Safety class I
Product family information
Description
LumiStreet gen2 Eco is available with 1 or 2 highly efficient light modules.A maximum performance is achieved by making the optics also the outer IP cover.The luminaire is ideally suited for both new build streets and areas, as well as renovation of existing installations.This affordable luminaire not only offers a clean and timeless design to blend in with the environment, but also brings high quality lighting solutions with significant energy and maintenance savings and a long operational life.
Benefits
Easy to install in both post top and side entry application.
Interesting total cost of ownership.
Features
Dedicated LED luminaire in a compact and efficient design.
One or 2 LED modules for lower or higher lumen packages, 3 optics for effective distribution.