Pakistan - English

Philips Lumistreet gen2 ECO, Road & street light, 17 W, 2484 lm, 3000 K, Distribution narrow, Safety class I

BGS010 LED27/730 DN SRG10 D9 76P

Product Description

Road & street light, Aluminum die cast, Grey, Single layer powder coating, Post-top for diameter 60 to 76 mm, Power supply unit with DALI interface, 2484 lm, 17 W, 146 lm/W, 3000 K, (0.38, 0.38) SDCM <5, Distribution narrow, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, 2 Push-in connector 5-pole

Order code: 910925869398
Full order code: 871951477189500

Specifications

  • Lamp family code
    LED27 [LED module 2700 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Warranty period
    5 years

Downloads

Family

Product