Pakistan - English

Philips Lumistreet gen2 ECO, Road & street light, 46 W, 6660 lm, 3000 K, Distribution wide, Safety class I

BGS010 LED74/730 DW DDF2 32/48S

Product Description

Road & street light, Aluminum die cast, Grey, Single layer powder coating, Universal for diameter 32 to 48 mm adjustable, Power supply unit with DALI interface, 6660 lm, 46 W, 145 lm/W, 3000 K, (0.38, 0.38) SDCM <5, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, 2 Push-in connector 5-pole

Order code: 910925869397
Full order code: 871951477188800

Specifications

  • Lamp family code
    LED74 [LED module 7400 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Warranty period
    5 years

Downloads

Family

Product