Pakistan - English

Philips Luma gen2

Luma gen2: The standard in road lighting redefined, with UltraEfficient performance options

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
142
5,400
4000
70
38
144
3,600
4000
70
25
111
4,500
3000
80
40.5
146
10,800
4000
70
74
109
8,600
3000
80
79
153
12,740
4000
70
83
108
17,850
3000
80
166
120
10,920
3000
80
91

Product family information

Description

The Luma family is designed to deliver flexible, highly efficient, and sustainable lighting that adapts to the dynamic needs of every city. Luma gen2 preserves the distinctive design characteristics of the first generation while adding the benefits of the latest technology, including a future-proof System Ready architecture, a new LEDgine performance extension, and an optical platform that ensures best-in-class lighting performance in a broad range of applications. Luma gen2 also offers improved serviceability. Installation is eas y and fast, and Service tag gives you access to all relevant specs and product documentation onsite. The cable feed-through offers easy, top-down, tool-less access to the luminaire’s gear components. Because Luma gen2 is System Ready, your can pair it with connected lighting management systems such as Interact, or with existing and future sensor innovations. Luma gen2 has been developed to optimize and simplify repairs and maintenance with a plug-and-play GearFlex module containing all electrical components in an easy-to-handle and accessible box inside the housing. Because sustainability is our focus, the GearFlex module uses post-industrial recycled material, The white frame around the LED engine uses post-industrial recycled material, and our product packaging minimizes plastic waste. The product can be disassembled in only a few steps at end of life. As a company conscious of the impact of light on the environment and biodiversity, we equipped Luma gen2 luminaires with dedicated light recipes that help to protect ecosystems for bats and preserve the dark night sky.

Benefits

  • Best-in-class efficiency and light performance in a broad range of applications

  • Ease of repairs and maintenance via a dedicated GearFlex module

Features

  • Dedicated GearFlex module enabling faster, safer, and tool-less maintenance

  • Post-industrial recycled plastic material used in the GearFlex module and the white frame around the LED compartment

Applications

  • Motorways, inter-urban main roads, boulevards and avenues, roundabouts, pedestrian crossings
  • Residential streets, side streets, squares, parks, cycle and pedestrian paths, playgrounds
  • Parking areas, industrial areas, petrol stations, rail yards, airports, harbors, waterways

Downloads