Pakistan - English

Philips Luma gen2, Road & street light, 91 W, 10920 lm, 3000 K, CRI80, GPRS network, Distribution medium 11, Safety class I, IP66

BGP704 LW10 LED120-4S/830 DM11 GF CTGO

Product Description

Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 10920 lm, 91 W, 120 lm/W, 3000 K, (0.434, 0.403) SDCM 5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925866544
Full order code: 871951405976400