Pakistan - English

Philips Luma gen2, Road & street light, 40.5 W, 4500 lm, 3000 K, CRI80, GPRS network, Distribution medium 11, Safety class I, IP66

BGP702 LW10 LED50-4S/830 DM11 GF CTGO

Product Description

Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 4500 lm, 40.5 W, 111 lm/W, 3000 K, (0.434, 0.403) SDCM 5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925866536
Full order code: 871951405968900

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product