Pakistan - English

Philips AluRoad gen2

Easily upgrade your city’s lighting for future-proof energy savings

Products

Product Compare
157
4,312
4000
70
28.5
155
5,742
4000
70
39
158
7,482
4000
70
49.5
153
9,030
4000
70
61
151
11,475
4000
70
81
151
11,475
4000
70
81
149
4,312
3000
70
30
148
9,030
3000
70
64

Product family information

Description

The AluRoad gen2 family is available in 2 versions, standard AluRoad gen2 and AluRoad gen2 Pro. These are available in 2 sizes, Mini and Medium. Standard AluRoad gen2 as BGP020 Mini and BGP025 Medium, AluRoad gen2 Pro as BGP021 Mini and BGP026 Medium. Standard AluRoad gen2 features a fixed spigot for both post top 0 degrees tilt and side entry with limited negative tilt. AluRoad gen2 Pro is equipped with an adjustable spigot allowing tilt settings in both post top and side entry, positive and negative. AluRoad gen2 enables you to easily upgrade your city’s lighting and enjoy the benefits of LED technology, designated to further minimize Total Cost of Investment and Ownership. The family is ideally suited for both new build areas and streets as well as renovation of existing installations. This affordable family not only offers a clean and timeless design to blend in with the environment, but also brings high quality lighting and future proof solutions with significant energy and maintenance savings over a long operational life.

Benefits

  • Easy to install in both post top and side entry application.

  • Interesting total cost of ownership.

Features

  • Easy to install in both post top and side entry application.

  • Interesting total cost of ownership through future proof energy savings.

Applications

  • Road and Street
  • Residential
  • Walkways
  • Industrial area

Downloads