Pakistan - English

Philips AluRoad gen2, Road & street light, 81 W, 11475 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium, Safety class II, IP66

BGP025 LED147/740 II DM CLO-DDF2

Product Description

Road & street light, Aluminum die cast, Gray, Light gray (RAL7035), Single layer powder coating, Side-entry for diameter 48 to 60 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 2, 11475 lm, 81 W, 151 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 2-pole

Order code: 910925869089
Full order code: 871951476887100