Philips AluRoad gen2, Road & street light, 61 W, 9030 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium, Safety class II, IP66
BGP025 LED113/740 II DM CLO-DDF2
Product Description
Road & street light, Aluminum die cast, Gray, Light gray (RAL7035), Single layer powder coating, Side-entry for diameter 48 to 60 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 2, 9030 lm, 61 W, 153 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 2-pole
Specifications
- Lamp family code LED113 [LED module 11300 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years