Pakistan - English

Philips AspiraVision Compact for CDM

AspiraVision Compact (35, 50 & 70 W) for CDM – The smart electronic gear

Products

Product family information

Description

AspiraVision is the mark of excellence in HID electronic gear technology – high-end, compact, lightweight and easy to use, with added features for optimal performance of 35, 50 and 70 W CDM lamps. The recently added switching function provides maximum flexibility for users by integrating three different wattage choices into a single driver.

Benefits

  • SOFT START allows installation with fewer circuit breakers; Loop Through allows faster, cost-efficient installation

  • Longer lifetime

Features

  • SOFT START

  • Loop Through (in independent version)

Applications

  • Accent and decorative lighting for shops, public spaces, lobbies and offices
  • Suitable for indoor use only

Downloads