Pakistan - English

Philips HID-AV C 35-70 /I CDM 220-240V 50/60Hz

Product Description

Philips HID-AV C 35-70 /I CDM 220-240V 50/60Hz

Order code: 913700684066
Full order code: 871829123312100

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    250 mA
  • Inrush Current Width
    10 ms
  • Inrush Current Peak (Max)
    8 A
  • Number of Products on MCB (16A Type B) (Nom)
    58
  • Surge Protection (Common/Differential)
    EN61547 (L-L 2kV, L-G 4kV) kV

Downloads

Family