Pakistan - English

Philips HID-AV C 35-70 /S CDM 220-240V 50/60Hz

Product Description

Philips HID-AV C 35-70 /S CDM 220-240V 50/60Hz

Order code: 913700683866
Full order code: 871829123310700

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.25 mA
  • Inrush Current Width
    10 ms
  • Inrush Current Peak (Max)
    8 A
  • Number of Products on MCB (16A Type B) (Nom)
    58
  • Surge Protection (Common/Differential)
    EN61547 (L-L 2kV, L-G 4kV) kV

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700683866 en_AA pdf 1.4 MB

Brochures

Declaration of Conformity
Declaration of conformity - HID-AV C 35-70 /S CDM 220-240V 50/60Hz pdf 117.7 kB

Visuals

Product-Photographs-913700683866_EU
Multiple assets
Product-Diagrams-913700683866_EU
Multiple assets