Products
MASTER Value, LEDtube, T8, EM/Mains, 1200 mm, 14 W, 36W TL-D, 4000 K, 2600 lm, CRI 80, 75000 hour(s)
MAS LEDtube VLE 1200mm UE 14W 840 T8
929003807402
MAS LEDtube VLE 1500mm UE 22.1W 840 T8
929003807602
2 items
Product family information
Description
Welcome the new Philips MASTER Value LEDtube UltraEfficient - your solution for upgrading more price-sensitive customers to ultra-efficient LED. Thanks to the cost-effective design, high energy efficiency and long service life, the new LED tube can convince with a payback time of less than 2 months, when upgrading from fluorescent tubes.
Benefits
Instant energy saving compared with either fluorescent or standard LED tube
Reliable performance that lasts up to 75,000 hours
Features
Ultra efficiency achieve an incredible class B energy efficiency rating
Up to 75,000 hours lifetime