Pakistan - English

Philips MASTER Value, LEDtube, T8, EM/Mains, 1200 mm, 14 W, 36W TL-D, 4000 K, 2600 lm, CRI 80, 75000 hour(s)

MAS LEDtube VLE 1200mm UE 14W 840 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, 1200 mm, 14 W, LED alternative to 36W TL-D, 4000 K, 2600 lm, CRI 80, 75000 hour(s), 185 lm/W, EEL B, G13, Beam angle 190 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003807402
Full order code: 872016931671300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product