Pakistan - English

Philips MASTER Value, LEDtube, T8, EM/Mains, 1500 mm, 22.1 W, 58W TL-D, 4000 K, 4100 lm, CRI 80, 75000 hour(s)

MAS LEDtube VLE 1500mm UE 22.1W 840 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, 1500 mm, 22.1 W, LED alternative to 58W TL-D, 4000 K, 4100 lm, CRI 80, 75000 hour(s), 185 lm/W, EEL B, G13, Beam angle 190 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003807602
Full order code: 872016931675100

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003807602 pdf 68.2 kB
Product leaflet
Localized commercial leaflet 929003807602 en_AA pdf 848.6 kB

Brochures

Install instructions
Installation instructions pdf 930.6 kB

Visuals

Product-Photographs-929003807602_EU
Multiple assets
Product-Diagrams-929003807602_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE 1500mm UE 22.1W 840 T8 IES 5.4 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-T8-UltraEfficient-FAM-11272698-Ref-929003807602-EPD pdf 657.8 kB