Pakistan - English

Philips LED tube Mains T5

The new generational of Mains T5 LEDtube lighting

Products

恒亮 LEDtube 600mm 8W765 G5 CN
恒亮 LEDtube 600mm 8W765 G5 CN
929002225910
恒亮 LEDtube 1200mm 18W740 G5 CN
恒亮 LEDtube 1200mm 18W740 G5 CN
929002226110
恒亮 LEDtube 1200mm 18W765 G5 CN
恒亮 LEDtube 1200mm 18W765 G5 CN
929002226210

Product family information

Description

The new Philips Master LEDtube Mains T5 brings simplicity to your lighting project. You don't need to pay attention to the driver technology anymore. Thanks to a unique design, Philips MASTER LEDtube Mains T5 directly instals in luminaires operating on mains power connection. So simple to operate and no need to carry double stock of products! . Perfectly safe, reliable & easy to install Philips MASTER LEDtube Mains T5 is the ideal alternative to standard fluorescent tubes to maximize value overlifetime with high energy saving and lower maintenance costs.

Benefits

  • Reduced operational cost thanks to lower energy consumption

  • Lower maintenance cost thanks to longer lifetime than conventional lamps

Features

  • Replacement of existing T5 lamps to mains power connection installation

  • Energy savings compared wtih fluorescent tubes

Applications

  • Office, Shop, Education, Retail
  • Industrial facilities and warehouses

Downloads

Leaflets

Family leaflet
Localized commercial leaflet LEDtube Mains T5 en_AA pdf 515.3 kB

Visuals

Family-Photographs-LED tube Mains T5
Multiple assets

Photometry and Lighting design

Family-IES-LED tube Mains T5
Multiple assets