Pakistan - English

Philips LEDtube, T5, 1200 mm, 18 W, 4000 K, 1800 lm, 15000 hour(s)

恒亮 LEDtube 1200mm 18W740 G5 CN

Product Description

LEDtube, T5, 1200 mm, 18 W, 4000 K, 1800 lm, 15000 hour(s), 100 lm/W, G5, 0 %, RG0

Order code: 929002226110
Full order code: 694793917619900

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family