Philips LEDtube, T5, 600 mm, 8 W, 6500 K, 800 lm, 15000 hour(s)
恒亮 LEDtube 600mm 8W765 G5 CN
Product Description
LEDtube, T5, 600 mm, 8 W, 6500 K, 800 lm, 15000 hour(s), 100 lm/W, G5, 0 %, RG0
Specifications
- Cap-Base G5
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LEDtube