Pakistan - English

Philips CorePro, LEDtube, T5, Mains, Single-end, 600 mm, 220-240 V, 7.7 W, 14W TL5 HE, 4000 K, 1050 lm, 60000 hour(s)

CorePro LEDtube 600mm HE 7.7W 840 T5AU

Product Description

CorePro, LEDtube, T5, Mains, Single-end, 600 mm, 220-240 V, 7.7 W, LED alternative to 14W TL5 HE, 4000 K, 1050 lm, 60000 hour(s), 136 lm/W, G5, Beam angle 200 degree(s), Glass, RG0

Order code: 929003795519
Full order code: 872110306377900

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product