Pakistan - English

Philips CorePro, LEDtube, T5, Mains, Single-end, 1500 mm, 220-240 V, 22 W, 35W TL5 HE, 4000 K, 3000 lm, 60000 hour(s)

CorePro LEDtube 1500mm HE 22W 840 T5AU

Product Description

CorePro, LEDtube, T5, Mains, Single-end, 1500 mm, 220-240 V, 22 W, LED alternative to 35W TL5 HE, 4000 K, 3000 lm, 60000 hour(s), 136 lm/W, G5, Beam angle 200 degree(s), Glass, RG0

Order code: 929002421319
Full order code: 872110306379300

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product