Products
CorePro LEDtube HF 600mm HE 7.1W 830T5
929003774102
CorePro LEDtube HF 600mm HE 7.1W 840T5
929003774202
CorePro LEDtube HF 600mm HE 7.1W 865T5
929003774302
CorePro LEDtube HF 1200mm HE 17.1W 830T5
929003774402
CorePro LEDtube HF 1200mm HE 17.1W 840T5
929003774502
CorePro LEDtube HF 1200mm HE 17.1W 865T5
929003774602
CorePro LEDtube HF 1500mm HE 20.5W 830T5
929003774702
CorePro LEDtube HF 1500mm HE 20.5W 840T5
929003774802
Product family information
Description
CorePro LEDtube InstantFit HF T5 is the quick and easy way to replace T5 fluorescent tubes with a fast payback time. Designed with industry leading ballast compatibility, the product is ideal for your everyday lighting jobs. With simply plug-and-play installation, it improves energy efficiency immediately and lasts for longer than conventional T5.
Benefits
Simple, fast, plug and play retrofit of conventional T5
Immediate energy savings up to 50%
Features
Retrofit solution with long lifetime of 15.000hrs
Up to 60% of energy saving