Pakistan - English

Philips CorePro, LEDtube, T5, HF, 1200 mm, 17.1 W, 28W TL5 HE, 6500 K, 2500 lm, CRI 80, 50000 hour(s)

CorePro LEDtube HF 1200mm HE 17.1W 865T5

Product Description

CorePro, LEDtube, T5, HF, 1200 mm, 17.1 W, LED alternative to 28W TL5 HE, 6500 K, 2500 lm, CRI 80, 50000 hour(s), 146 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003774602
Full order code: 872016929550600

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003774602 pdf 67.2 kB
Product leaflet
Localized commercial leaflet 929003774602 en_AA pdf 811.5 kB

Brochures

Install instructions
LEDtube Installation Guide HF 2 pdf 2.8 MB

Visuals

Product-Photographs-929003774602_EU
Multiple assets
Product-Diagrams-929003774602_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDtube HF 1200mm HE 17.1W 865T5 ies 21.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-InstantFit-HF-T5-FAM-10604264-Ref-929003775102-EPD pdf 696.3 kB