Pakistan - English

Philips CorePro, LEDtube, T5, HF, 1500 mm, 20.5 W, 35W TL5 HE, 3000 K, 2800 lm, CRI 80, 50000 hour(s)

CorePro LEDtube HF 1500mm HE 20.5W 830T5

Product Description

CorePro, LEDtube, T5, HF, 1500 mm, 20.5 W, LED alternative to 35W TL5 HE, 3000 K, 2800 lm, CRI 80, 50000 hour(s), 136 lm/W, EEL E, G5, Beam angle 200 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003774702
Full order code: 872016929552000

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product