Philips CorePro, LEDtube, T8, EM/Mains, 1200 mm, 17.5 W, 36W TL-D, 3000 K, 4000 K, 6500 K, 2250 lm, 2400 lm, 2400 lm, CRI 80, 50000 hour(s)
CorePro LEDtube 1200mm UO 17.5W 3CCT T8
Product Description
CorePro, LEDtube, T8, EM/Mains, 1200 mm, 17.5 W, LED alternative to 36W TL-D, 3000 K, 4000 K, 6500 K, 2250 lm, 2400 lm, 2400 lm, CRI 80, 50000 hour(s), 137 lm/W, EEL D, G13, Beam angle 240 degree(s), Glass, 0 %, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base G13
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 200,000
- Lighting Technology LEDtube
- Flux measurement reference Sphere
- Warranty period 3 years